Tinned copper tape 

Copper is used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete.

Furse tinned copper tape is available in a range of sizes to meet differing current ratings (see product information table).

Product details

  • Highly conductive annealed tinned copper tape
  • All tinned copper tape sold in full coil lengths only

Standards

  • BS EN 13601
  • IEC/BS EN 62561-2 (TC230)
  • UL96 (TC230-UL)
Furse Tinned Copper Tape Conductor
Select Language
  • English
  • français

More information

Select region / language