ESP MT1 Series
The ESP MT1 Series is a combined Type 1, 2 and 3 tested Surge Protective Device (SPD) (to BS EN 61643) for use on the main distribution board directly feeding electronic equipment such as computers, communication and control equipment, particularly where a structural Lightning Protection System (LPS) is employed.
For use at boundaries up to LPZ 0 to protect against flashover (typically the main distribution board location) through to LPZ 3 to protect sensitive electronic equipment.
Features & benefits
-
Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between phase and neutral conductors, where sensitive equipment is connected
-
All mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
-
Repeated protection in lightning intense environments
-
Innovative multiple thermal disconnect technology for safe disconnection from faulty or abnormal supplies (without compromising protective performance)
-
Three way visual indication of protection status and advanced pre-failure warning so you need never be unprotected
-
Remote indication facility allows pre-failure warning to be linked to a building management system, buzzer or light
-
Changeover active volt-free contact enables the protector to be used to warn of phase loss (i.e. power failure, blown fuses, etc)
-
Unique flashing warning of potentially fatal neutral to earth supply faults (caused by incorrect earthing, wiring errors or unbalanced conditions)
-
Robust steel housing
-
SPD base provides ultra low inductance earth bond to metal panels
-
Convenient holes for flat mounting