ESP RF Series

The ESP RF Series are combined Category D, C, B tested Surge Protective Devices (SPDs) (to BS EN 61643) suitable for RF systems using coaxial cables at frequencies between DC and up to 3.5 GHz (or 7 GHz for HF range) and where DC power is present. Suitable for RF systems with power up to 780 W.

For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 2 to protect equipment.

Features & benefits

  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode protection
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • Wide bandwidth means a single product is suitable for a range of applications
  • Very low attenuation and near unity VSWR over a wide range of frequencies ensure the protectors do not impair system performance
  • Available with N, 7/16 DIN, SMA, TNC and BNC connectors
  • Easily mounted and earthed via bulkhead mounting, or via mounting brackets
  • Bulkhead-female to male connections for simple installation
  • Indoor or outdoor use up to IP66
ESP RF Series

More information

Select region / language