ESP K10T1 Series

The ESP K10T1 Series is a combined Category D, C, B tested protector (to BS EN 61643) suitable for use on ten line LSA-PLUS disconnection modules to PBX telephone exchanges, ISDN and other telecoms equipment with LSA-PLUS disconnection modules. 

For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment.

Features & benefits

  • Low cost protection for large numbers of data and signal lines
  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode Protection
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • Quick and easy plug-in installation, with ‘bump’ location feedback
  • At larger installations ESP K10T1 provide all in one protection for all ten lines on LSA-PLUS disconnection modules
  • ESP K10T1 has an integral earth connection, and an external M4 earth bush for use with non-metallic LSA-Plus frames
  • Suitable for telecoms applications in accordance with Telcordia and ANSI Standards
K10T1 Series

More information

Select region / language