Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

CT-D range

Time relays in modular design, perfect for building and residential applications

The CT-D range is ideal for building applications and installation panels, due to it's compact modular housing. For maximum flexibility in operation, nine single-function as well as two multifunction devices with seven tming functions are available. The devices offer four or seven time ranges from 0.05 seconds up to 100 hours. Their wide supply voltage range allows their use in applications worldwide.
 

Main benefits

• Space saving
• Easy to install
• Global availability

Main features

• Single and multifunction versions available
• MDRC housing for distribution panels
• Just 17.5 mm wide
• Tool-free mounting and de-mounting on the DIN rail

Highlights

Products and documents