Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

CT-S range

High performance time relays

ABB’s advanced CT-S range of electronic timers is ideal for universal use. The range includes 24 single-function devices and 16 multifunction timers with up to 17 functions offering the highest flexibility in operation. The devices feature 7 or 10 time ranges that are adjustable from 0.05 seconds to 300 hours.
Additionally, every device is available in two different connection technologies: familiar double-chamber cage connection terminals (screw terminals) and ABB's vibrations-resistant Easy Connect technology (push-in terminals).

Main benefits

• Improve installation efficiency
• Reliable in harsh conditions
• Global availability

Main features

• Two connection technologies available
• Remote potentiometer connection
• Devices with operating temperature down to -40°C available
• Selected products tested according to rolling stock standards

Highlights

Products and documents