Floor-standing cabinets

The right floor-standing cabinet for every application  

We can provide you with the right, practical solution for every application from our wide range of earthed and double isolated ( protection class I and II ) floor standing cabinets ( H- and HS- series ).

The design and the RAL7035 powder coating matches that of the existing cabinet ranges. Expansion using the EDF fast assembly system is quick and easy as with all ABB modular cabinets.

Cabinets are prepared for integration of meter panels, distribution panels, combination sets or the CombiLine-N modular distribution panel system. Flange openings are provided per panel width at the top and bottom.

Main benefits

  • Competitive floor-standing cabinets
  • Empty cabinet with mounted EDF installation set and touch guard for installing distribution panels, combination sets or the CombiLine N modular distribution panel system
  • Complete cabinet with a CombiLine N modular distribution panel
  • Expansion using meter panels, distribution panels and combination sets
  • Project-related expansion using the CombiLine N distribution panel system

Main features

  • Protection classes: I (earthed) and II (double isolation)
  • Delivery form empty, prepared for EDF fast assemble system, CombiLine N
  • Degree of protection IP43
  • One flange opening is punched out per panel width at the top and bottom
  • Flange openings can optionally be closed with membrane flanges, flanges for metric screw fittings or closing flanges
  • External wall fixing brackets are supplied in the scope of delivery
  • Door opening angle 160 degrees
  • Standard closure: double bit 3 mm

Are you looking for support or purchase information?

Product Overview

H floor-standing cabinets 


This earthed (class I), IP43 floor-standing cabinets with an overall height 8 called H series are available in 1 to 4 panel wide versions.. 
H_kl

HS floor-standing cabinets


This IP43 floor-standing cabinets with an overall height 8 is our HS series and are available in 1 to 4 panel wide versions with protection class II (double insulated). 
HS_kl

Tools and support

Learn more about

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language