Select Language
  • English
  • Deutsch (Schweiz)
  • Ελληνικά
  • čeština
  • suomi
  • Nederlands
  • polski
  • Türkçe
  • français (Suisse)

CombiLine interior fittings

More efficient, flexible and sustainable

CombiLine interior fittings provide the most diverse range of modular options available on the market, leading the way since 1988. The next generation of CombiLine is designed to be even more efficient, flexible, and sustainable.

CombiLine has transitioned to digital product manuals and its wiring system is now made from recycled plastics – both of which effectively reduce waste and minimize environmental impact. Enhanced with various smart features, the next generation of CombiLine enables even more efficient and space-saving assembly.

You can select the delivery option that best suits your needs:

  • Complete pre-assembled units (with or without components)
  • Individual parts
  • Flatpack / Modular configurations


Technical data

  • Modules with plastic covers designed for mounting on EDF/WR frames
  • Protection class: IP2XC
  • Rated current options: up to 400A, 850A, and 1000A
  • Compliant with IEC 61439-1/-2/-3 standards


Experience the convenience and innovation of CombiLine interior fittings, tailored to meet modern demands while prioritizing sustainability and efficiency.

Combiline N

Are you looking for support or purchase information?

compact
Maximize space efficiency
  • More cabling space thanks to larger wire holders
  • 50% bigger flanges with more space for cables
  • Wide selection of flanges
  • Reduced stock-keeping with one system for all applications
SMISSLINE-TP-main-benefit-pictogram-flexible-installation-and-maintenance
Flexible & modular design
  • Variety of mounting positions thanks to flexible wire holders and T-shaped wire holder
  • Mounting on EDF- and WR-frames as well as on DIN-rails
  • Flexible fixture of touch-guard
  • Mounting from the front
  • Simple positioning of deep-mounting bracket
  • Mounting plate solution suitable for indoor and outdoor panels
SMISSLINE-TP-main-benefit-pictogram-saves-time-space-and-costs
Time savings of up to 75%
  • Simply click-in the wire holders for up to 75% faster installation, no tools required
  • T-shaped wire holders for simplified horizontal and vertical cabling
  • Planning in one software – one CombiLine system
  • Cable entry from the front
  • Innovative flange technology with tool-free assembly
sustainable_HVAC_picto_396x105
More sustainable by reducing waste
  • Digital mounting instruction
  • All wire holders made from recycled plastics
  • CombiLine uses fully recyclable materials

Product range

wire holders

CombiLine wiring system – more efficient, flexible, and sustainable

Our CombiLine wire holders are now made from recycled material and are colored grey instead of blue. Thanks to the new, robust, and flexible ED60G wire holder, twice as much space is available for optimized cable routing.

 

Our new T-shaped wire holder ED45GT can be mounted very quickly by clicking it onto the rear of the DIN rail. It simplifies horizontal and vertical cable management while significantly increasing wiring efficiency and minimizing cabling crossings.

Compatible with

Products & Documentation

CombiLine N
CombiLine X
CombiLine MP
Accessories
Documentation
Loading documents

Highlights

Select region / language