Universal polyester enclosures
Aria is a range of monobloc cabinets made of G.R.P. (Glass Reinforced Polyester) suitable for outdoor and heavy-duty environments.
It fits a vast variety of applications whenever a robust enclosure is needed
Thanks to the G.R.P material - operating temperatures from -25°C to 70°C in continuous use, peak temperatures up to 130°C
Thanks to the very high degree of protection up to IP66.
Thanks to the halogen free material
Watertight multipurpose boxes
Glass Reinforced Polyester modular enclosures
Modular system
Cabinets for subterranean cable networks and all types of outdoor industrial applications
Submit your inquiry and we will contact you
Quickly find an ABB channel partner