VMS - General purpose enclosures

Modular system

VMS is a complete range of modular boxes, made of glass fiber reinforced polycarbonate. Thanks to its modularity concept, boxes can be combined to each other to meet a wide variety of installation requirements.



Applications
  • Manufacturing
  • Public works
  • Controls for motors
  • Electronic instrumentation
  • Low-voltage distribution boards
VMS-modular-system

Are you looking for support or purchase information?

Main benefits

main-benefits-flexibility-thanks-to-range-modularity-297
Flexibility thanks to range modularity

Allowing to build the solution of housing and protecting the electrical devices tailored on your specific needs of the moment

main-benefits-easy-and-quick-to-install-297
Easy and quick to install

Thanks to the broad range of accessories and the innovative coupling system which allows rapid assembly of any combination of units without the need of any tools.

main-benefits-VMS-system-completeness-297
System completeness

For the electrical distribution and control application, thanks to the availability of multiple accessories like mounting plates, cover plates, depth extension frame

main-benefits-protection-297
Protection and safety

Safety of both operations and equipment, thanks to total insulation and protection degree IP65 according to EN/IEC 60529.

Main features

  • The range consists of five boxes based on a 100 mm module
  • The base and end plates are made of light grey (RAL 7035) glass fiber reinforced polycarbonate. The cover is made of either transparent or opaque light grey (RAL 7035) polycarbonate
  • The open bases offer excellent accessibility and wiring space for installation, mounting and cable connection, even after coupling
  • The side panel openings can be closed by either blind or combi end plates. Once mounted, end plates fit perfectly flush with the side panels of the base
  • Double insulation 
  • VMS boxes are made of halogen-free material
  • Ul, CSA and KEMA KEUR certificates available

UL-logo  CSA-logo  Kema-Keur-logo

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language