APO - General Purpose Enclosures

Modular polyester boxes

APO is a complete range of modular boxes, made of G.R.P. (Glass Reinforced Polyester). Thanks to its modularity concept, boxes can be combined to each other to meet a wide variety of installation customers’ requirements.



Applications
  • Heavy industry
  • Refineries
  • Shipyards
  • Steelworks
  • Breweries
  • Petrochemical industry
  • Public works
  • Solar energy applications

Are you looking for support or purchase information?

Main benefits

main-benefits-flexibility-thanks-to-range-modularity-396
Flexibility thanks to range modularity

Allowing to build the solution of housing and protecting the electrical devices tailored on your specific needs of the moment

main-benefits-easy-to-install-396
Easy to install

Thanks to the broad range of accessories

main-benefits-suitable-for-PV-applications-396
Suitable for PV applications

i.e.: combiner/re-combiner boxes

main-benefits-reliable-in-extreme-conditions-396
Reliable in extreme conditions

Thanks to the G.R.P material - operating temperatures from -25°C to 70°C in continuous use (peak temperatures up to 130°C)

main-benefits-protection-and-safety-396
Protection and safety

Thanks to the very high degree of protection IP67. Insulation class II (double insulation)

Main features

  • Nine-size modular enclosures; light grey color RAL 7035
  • IP rating up to IP67 according to EN/IEC 60529; shock resistance index IK08 according to EN/IEC 62208
  • Double insulation 
  • APO polyester boxes are designed for both wall and pole mounting
  • Operating temperatures from -25°C to 70°C in continuous use (peak temperatures up to 130°C)
  • Rated insulation voltage Ui = 1000Vac, 1500Vdc
  • Compliant with EN/IEC 61439-2, EN/IEC 60529, EN/IEC 62208 and UL50E Standards
  • UL, CSA, Lloyd and Germanisher Lloyds approvals available

UL-logo  CSA-logo  Lloyd-Register-logo  Germanisher-Lloyds-logo

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language