PolySafe

Multi-function polyester enclosures

PolySafe is a range of modular cabinets made of Glass Reinforced Polyester suitable for outdoor and heavy-duty environments, when large enclosures with high IP rating are needed.



Applications
  • Commercial - Leisure (marketplaces, camps, leisure ports, attraction parks, etc.), gas stations, carwashes, laundromats, industrial laundries, construction site enclosures, etc.
  • Industrial - Ship building, mining, automobile industry, paper industry, sugar refinery, food industry, distilleries, petrochemical industry, heavy industry, processing, surveillance systems, etc.
  • Utilities - Water treatment sites, gray water processing, telecommunications, traffic signaling, traffic management, public transport, energy distribution (electricity, gas, water), cable television, public lighting, railways, etc.
PolySafe-glass-reinforced-polyester-modular-enclosures

Are you looking for support or purchase information?

Main benefits

main-benefits-wide-range-297
Wide range

Sixteen-zise standard dimensions (from 500 x 500 up to 1250 x 1000) in one depth 320 mm

main-benefits-versatility-and-multi-purpose-297
Versatility and multi-purpose

It fits a vast variety of applications whenever a robust enclosure is needed

main-benefits-safety-297
Safety

Thanks to the halogen free material

main-benefits-easy-and-quick-to-install-297
Easy fixation

Designed for wall mounting, floor standing and pole fixing

Main features

  • 16-size modular enclosures; grey color RAL7035
  • IP rating IP55/IP65 (IP54 for transparent door version); shock resistance index IK10 (20J) according to IEC 60529 (IK07 for transparent door version)
  • Coupling possibilities in height, width and depth
  • Door with 5-point latching mechanism
  • Rated insulation voltage Ui= 1000Vac, 1500Vdc
  • Compliant with EN/IEC 60529, EN/IEC 61439-2, EN/IEC 62208, EN/IEC 62262 and UL50E Standards
  • UL, CSA and Lloyd’s approvals available

UL-logo  CSA-logo  Lloyd-Register-logo

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language