ComfortLine

Compact, complete and comfortable

Comfortline Compact CACU header

Modern electrical installations need to be flexible, fast, efficient, and ready today for the solutions of tomorrow. 

The ComfortLine A/B distribution and meter board series offer the perfect solutions to make it all possible with a broad portfolio for every application. Thanks to a comprehensive and consistent product range in protection classes I and II, exemplary ease of installation, and intelligent smart home solutions, ABB’s ComfortLine cabinets meet all requirements in the best possible way. 

This range is completed by ComfortLine CA/CU, compact distribution boards for wall, flush, and hollow wall mounting, offering compact, highly efficient, and sustainable solutions. These enclosures feature technical characteristics that provide both functional and design advantages, positioning the series as a modern and efficient solution.  

Are you looking for support or purchase information?

Main features

  • High degree of protection IP44
  • 50% larger flange openings 
  • Easy to snap-in installation panels 
  • Secure 3-point door locking
  • Numerous options for cable entry
  • Time saving features

Highlights

flexibility-pictogram_293x110
Flexibility

Flexible wiring space thanks to 50 % larger flange openings combined with the largest number of cable entries and the compact range for wall, flush and hollow wall mounted installations

safety-pictogram_293x110
Safety

Simplified and safe installation thanks to snap-in installation panels and secure 3-point door locking

simplified-installing-pictogram_293x110
Easy usability & minimal

Reduced frame height for flush to match esthetic high demand and integrated wiring ducts for quick and secure fixing of cables

smart packaging pictogram
Smart Packaging

Intelligent and recyclable packaging

ComfortLine range

Applications

Products and Downloads

Product browser
Documentation
Loading documents

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language