EH1-Pedestals

Small pedestal for surface connections

EH1-Pedestals are small outdoor enclosure with integrated base for your practical and convenient installation.

Applications
  • Cable television
  • Gas distribution
  • Telecommunications (surface connections)
  • Camping sites

Are you looking for support or purchase information?

Main benefits

main-benefits-easy-to-install-396
Convenient installation

Enabled by the click mechanism of the hood

main-benefits-customers-choice-396
Customer’s choice

Of ventilated or non-ventilated versions

Main features

  • Hood grey colour RAL 7035
  • Ventilated version in polyester or thermoplastic engineering polymer
  • Non-ventilated version in hot moulded, glass fibre reinforced polyester
  • Vandal-proof and weather-resistant locking
  • Rated insulation voltage Ui 690V
  • Degrees of protection:
    - IP43 for the non-ventilated hoods             
    - IP23 for the ventilated hoods

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language