EH2-Pedestals

Column cabinets

EH2-Pedestals is a range of column cabinet for outdoor application with an improved UV resistance painting.

Applications
  • Energy distribution
  • Cable television
  • Traffic signage and public lightning
  • Camping sites and marketplaces
  • Gas stations
  • Pump applications
EH2-pedestals-column-cabinets

Are you looking for support or purchase information?

Main benefits

main-benefits-easy-to-install-396
Convenient and robust installation

Enabled by the combined enclosure and base molded as one part

main-benefits-long-life-cycle-396
Long-life cycle

Thanks to corrosion-resistant plastic material and to UV special coating-painting

main-benefits-easy-access-396
Easy access

The hinged hood has an opening angle of 90° enabling easy access

Main features

  • RAL 7035 dyed in the mass gray color
  • IP44 protection degree in accordance with EN/IEC 60529
  • Certified according to IEC 61439-5
  • Double insulated 
  • Resistant to temperatures of between -35°C and +80°C
  • IK10 protection rating against external mechanical impacts in accordance with EN/IEC 62262
  • Vandal-proof and weather-resistant locking with profile half cylindrical locks in handle
  • Direct installation of busbars, frames or mounting plates possible on rear panel
EH2-pedestals-column-cabinets-application

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language