EH3/ GD-Pedestals

Pedestals deep version

Is a range of pedestals for all kind of large outdoor applications.


Applications
  • Energy distribution
  • Gas meter cabinets
  • Control cabinets
  • Generators or transformer stations
  • Pump house installations
  • Cabinet for 19" power supply frame
  • Rectifiers

Are you looking for support or purchase information?

Main benefits

main-benefits-optimized-dimensions-396
Optimized dimensions

Thanks to a deeper version to give more space for devices insert

main-benefits-wide-range-396
Wide range

Thanks to the availability of different types of door surface finishes, factory assembled enclosures and kits

main-benefits-easy-to-install-396
Easy to operate

Thanks sliding latches for cable entry profile

main-benefits-long-life-cycle-396
Long-life cycle

Enabled by the corrosion-resistant plastic material and to UV special coating-painting

main-benefits-easy-access-396
Easy access

Thanks to double door with integrated doorpost and 180° opening

Main features

  • Doors, back and side walls made from hot molded glass fiber-reinforced polyester
  • Dyed in mass RAL 7035 light grey
  • IP44 protection degree in accordance with EN/IEC 60529, thanks to integrated natural ventilation and a shaped rain hood to protect from water
  • Double insulation 
  • IK10 protection rating against external mechanical impacts in accordance with EN/IEC 2262
  • Direct installation of busbars, frames or mounting plates possible on rear and side panel
  • Removable bottom profile for easy cable access without tools

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language