EH3-Pedestals

DIN size pedestals

EH3 is a range of DIN-size pedestals for all kind of outdoor applications, mainly for public and industrial purposes.


Applications
  • Energy distribution
  • Gray water processing
  • Cable television
  • Solar energy applications
  • Campsites and marketplaces
  • Traffic signal and public lighting

Are you looking for support or purchase information?

Main benefits

main-benefits-wide-range-297
Wide range

Thanks to the availability of different types of door surface finishes, factory assembled enclosures and kits

main-benefits-easy-and-quick-to-install-297
Easy to operate

Thanks to the sliding latches for cable entry profile

main-benefits-long-life-cycle-297
Long-life cycle

Allowed by the corrosion-resistant plastic material and to UV special coating-painting

main-benefits-easy-access-297
Easy access

Thanks to double door with integrated doorpost and 180° opening

Main features

  • Cabinets made of hot moulded, glass fibre reinforced polyester
  • Dyed in mass RAL 7035 light grey
  • Double insulation 
  • IP44 protection degree in accordance with EN/IEC 60529, thanks to integrated natural ventilation and a shaped rain hood to protect from water
  • IK10 protection rating against external mechanical impacts in accordance with to EN/IEC 62262
  • Direct installation of busbars, frames or mounting plates possible on rear and side panel
  • DIN sizes ready to install on bases according to DIN 43629 standard dimensions
  • Removable bottom profile for easy cable access without tools
EH3-Pedestals-DIN-size-pedestals-application

Related offering

Products and Documentation

Product browser
Documents
Loading documents
Select region / language