0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Explosion protective components & systems
Explosion protective components & systems
Ex-Solutions: Hazardous Location Lighting
Ex-Solutions: Hazardous Location Lighting
Ex-Solutions: XLN13 LED Series
Ex-Solutions: XLN13 LED Series
Contact us
Videos
Resources
Product offering
Contact us
Training videos
Literature
Product matrix
Area lighting
Flood lighting
Linear lighting
Emergency lighting
Ex-Solutions Hazardous Lighting
XLN13 LED Series
XLN13 fixtures are designed to replace fluorescent fixtures across hazardous applications. Available in 2 and 4’ lengths, it can be surface-mounted, suspended or mounted with optional angle adjustable mount.
Features and benefits
Classification
Approvals
Application
Features
3,970 to 10,000 lumens provides flexible lighting options for all applications
Up to 115 Lumen/Watt offering excellent energy output
Color temp range options from 2700K through 6500K (standard 3500K and 5000K)
Full offering of voltage outputs: 120-277 VAC, 347-480 VAC
0-10 V Dimmable available, 1%-100% provides an energy-efficient solution
-40°C to +46°C operating range
Benefits
Lens and case are designed to withstand severe impact and vibration
Impressive life expectancy of 50,000 to 100,000 hours
100% field serviceable saving downtime
Minimum CRI of 70 for optimal color rendering
Vented enclosure eliminates pressure differentials and ensures reliable sealing
5-year limited warranty
Classifications
Class I, Division 2
Groups A, B, C, D
Class I, Zone 2
Groups IIC
Class II, Division 2
Groups F, G
Class II, Zone 22
Groups IIB
Class III
Approvals
ABS Approved
UL Marine Rated
UL844, UL1598, UL8750
Applications
Hazardous Marine
Tunnels
Industrial
Emergency Lighting
Interior Fluorescent Replacement
Loading docks
Wet / Damp
Catalog sheet
Instruction sheet
Photometric files
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English