Select Language
  • English
  • français

Ex-Solutions™ Hazardous Location Lighting

 

A broad range of lighting products for applications ranging from outdoor residential use to harsh industrial environments.

Product offering

Area lighting

ABB Ex-Solutions™ offers a wide range of AREA LIGHTING products. Our products are designed with the customer in mind. We offer LED lighting solutions that use 75% less energy than HID, and up to 90% less energy than incandescent products. Many of our LED products offer a life expectancy of up to 100,000 hours.

Flood lighting

ABB’s Ex-Solutions™ Flood Lighting products offer high-efficiency options to traditional HID lighting sources. Our LED Flood Lighting product portfolio offers lumen output up to 31,670, at up to a 50% energy reduction over HID versions. Our range of Flood Lighting products offers reduced maintenance costs, ease of installation, and a wide variety of optics that provide outstanding light coverage.

Linear lighting

ABB Ex-Solutions™ Linear Lighting products offer solutions to replace outdated fluorescent equipment. Our Linear fixtures offer robust, energy-efficient options for lighting that resists shock, vibration, and corrosion.

Accessories

Emergency lighting

ABB Ex-Solutions™ Emergency Lighting provides emergency lighting in areas where the potential for explosion or fire exists. Our Class I, Division 2 rated XE Series offers Exit Signs, Remote Lighting, Battery Backup Units and Combination Exit/Lighting Units that all provide Exit/Egress lighting in the event of power outages.

us-flag

U.S. - Emergency lighting

cad-flag 

CANADA - Emergency lighting 

Contact Us

Market Development & Sales Specialist Manager
Paolo Mesto
paolo.mesto@ca.abb.com
Tel.: 1-778-231-3472

Product Manager
Roy Salem
roy.salem@ca.abb.com

 
 
 
Select region / language