Contact us
Videos
Resources
Product offering

Ex-Solutions Hazardous Lighting

XSL3 LED Series

XSL3 is a safe, dependable, sustainable, and rugged luminaire with an exclusive design that maximizes heat dissipation and offers excellent performance. XSL3 LED series incorporates a wide variety of mounting options to conveniently and easily install the luminaire, practically, anywhere. XSL3 is available in lumen outputs ranging from 5,600 up to 20,1000, with ratings up to 156.6 lumen per watt.
Features and benefits
Classification
Approvals
Application

Features

  • 5,600 to 20,100 lumens provide a great range of lighting options
  • Up to 156 Lumen/Watt supplies outstanding energy efficiency
  • Up to 100k hours life expectancy saves on downtime
  • Full offering of voltages including 120-277 VAC, 347-480 VAC
  • Dimming Control feature, 0-10 V, DC Standard
  • 5-year limited warranty

Benefits

  • Hinged tank design allows for hands-free wiring
  • Impressive life expectancy of 50,000 to 100,000 hours
  • Color temperature ranges include 3000K, 3500K, 4000K and 5000K for brighter or softer light.
  • Variety of globes provide light refraction for most applications
  • Internal light reflectors available to provide 35°, 45° and 65° beam angles for a wider or narrower light distribution.
  • Hazcote® custom corrosion-resistant coating option

Classifications

  •  Class I, Division 2 
 
 
  • Groups A, B, C, D
  •  Class I, Zone 2
 
 
  •  Groups IIC, IIB, IIA
  •  Class II, Division 1
 
 
  • Groups E, F, G*
  •  Class II, Division 2    
 
 
  • Groups F, G
  •  Class III
 

Approvals

  • Design Lighting Consortium Listed
  • NEMA 4X

Applications

  • Agricultural / Feed-mill
  • Chemical Manufacturing Plants
  • Food and beverage (not NSF certified)
  • Hangars
  • High Bay
  • High Mast
  • Inspection Areas
  • Land and Offshore Drilling Rigs
  • Oil Refineries
  • Packaging Areas
  • Parking Lots
  • Pipeline Pumping Stations
  • Quality Control Areas
  • Storage Facilities
  • Tunnels
H3_LED_quick_transp_bgd
Select region / language