The new magnetic contact EnOcean is a wireless device mounted on windows and doors recognizing opening and closing. Using the EnOcean wireless standard does not require any battery or supply voltage – the power is supplied by inbuilt solar cells.
When using the ABB KNX/EnOcean gateway, the signal strength can be easily measured with the ABB i-bus Tool, which facilitates the installation.
Benefits:
- Easy mounting on window or door frame either via screwing or adhesive
- Fully self-supplied via integrated solar cell, no wires need to be run to the contact
- Quick and easy configuration with ABB i-bus KNX/EnOcean gateway since the signal strength can be measured with the ABB i-bus Tool
- Less than 2 hours light per day at 200 Lux required to ensure continuous operation, more than 90 hours operation without any light