Aqualux

Durable & high performance

Aqualux-led-emergency-lighting-header-image

The robust design of the Aqualux makes the range suitable for high impact applications, such as sport complexes, swimming pools, parking garages and other outdoor settings. Made of impact-resistant (IK10), scratch-resistant polycarbonate and also water-resistant (IP65), this rugged powerhouse challenges the most demanding environments.

The latest upgrade adds flexibility to the product covering both escape route signage and lighting with the same version. This simplifies the required planning before the installation. The upgrade to Ni-MH battery technology reduces the environmental impact. The range is available in all electrical versions and using the wide range of accessories you can cover all mounting application. You can also select between two useful options: a light/dark sensor or a frost-resistant version (down to -25 °C).

Existing Aqualux installations with fluorescent tubes can be easily upgraded with an LED renovation kit, while re-using the existing mounting base. Since escape route signalisation lights up continuously the Aqualux LED provides you benefits from low energy consumption, less maintenance and a long LED life.

With the flexible range covering both the wall and ceiling applications, the new light optics provides a superb lighting performance offering even pictogram illumination and good spacing performance.


Highlights

  • Waterproof enclosures up to IP65
  • Attractive aluminum modular enclosure with IK10
  • Frost resistance versions for low temperature environments
  • Updated version with improved LED performance
  • Easy to renovate existing fluorescent tube installations
  • Supervision and anticipated maintenance with Naveo®Pro and DALI versions
  • Ni-MH battery technology

Are you looking for support or purchase information?

ABB-EML-001-BSI-Kitemark ABB-EML-004-Insulation-classII ABB-EML-007-self-tester ABB-EML-009-led  ABB-EML-010-surface-mounted-luminaire ABB-EML-019-Self-contained ABB-EML-020-maintained ABB-EML-021-non-maintained ABB-EML-029-3-hours-anatomy ABB-EML-016-IP65 ABB-EML-018-IK10 ABB-EML-025-viewing-distance-25 ABB-EML-039-includes-daylight-sensor ABB-EML-040-operates-down-to--25c ABB-EML-042-NiMH ABB-EML-046-DALI Naveo®Pro logo



Main benefits

easy-to-install-renovate-594x110-pictogram

Easy to install/renovate

  • Easy upgrade of existing installations (fluorescent tube) with LED renovation kit
  • One version covering both escape route signalization and lighting
  • Maintenance and operating cost reduction (Naveo®Pro and DALI)
energy-efficiency-594x110-pictogram

Energy efficiency

  • Increase system efficiency to 116lm/W (system level)
  • Ni-MH battery technology to reduce environmental impact
  • High performance
  • Good spacing performance


Product range overview

aqualux-escape-route-signage
Escape route signage
aqualux-escape-route-lighting
Escape route lighting


Videos



Products and Documentation

Product browser
Documentation
Loading documents

Related offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language