Guideway

Light power surrounded by frameless design

Guideway banner

The use of large glass walls in contemporary architecture is setting new requirements in terms of escape route signalisation. Guideway blends the finest in pictogram illumination with minimalistic design. The frameless pictogram plate with its minimalistic metal design ensures a fluent transition between signalisation and surroundings. In conjunction with Serenga 2, Guideway will provide you with a range of project-covering emergency lighting. This will give you more choice than ever for harmonisation and application. Guideway makes quality visible.

Are you looking for support or purchase information?

Highlights

  • Project-covering emergency lighting solution in combination with Serenga 2  
  • Bright and uniformed light distribution with 500 cd/sq.m
  • Unique frameless legend design with click-lock assembly 
  • Versatile mounting options with First-Fix control gear

Product range overview

1272_ABB
Recessed ceiling

22m & 32m

Guideway surface ceiling and wall
Surface ceiling and wall

22m & 32m


Main benefits

ABB_picto_48x48_07_sun_0284-Small

Unprecedented illumination of pictogram plate 

  • Powerfull  illumination of the pictogram plate of 500 cd/m2 across the entire surface.  
  • Even distribution of light provides unprecedented uniformity. 
ABB_picto_48x48_08_coating_0316-Small

Minimalistic metal design


  • The frameless pictogram plate harmonises beautifully with any setting. 
  • To ensure optimum harmonisation, you can fit the recessed escape route markings with a round or even square metal design cover plate. 
ABB_picto_48x48_11_light_bulb_0461-Small

22 or 32-metre visibility


  • Both the small 22-metre and the large 32-metre pictogram plate offer you powerful illumination
  • Ideal solution to apply for long footbridges, large shopping centres or wide entrance halls 

Videos


Products and Documentation

Product browser
Documentation
Loading documents

Related offering


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language