Serenga 2

The minimalistic way to maximum height

Serenga banner NEW

No ceiling is to high for the newest Serenga 2. The minimalistic spot enables users to reach high heights up to twelve metres, though also directly usable at regular ceiling heights. The wide range in heights is based on powerful spacing. On a regular three metres ceiling Serenga 2 offers a strong twenty-three metres spacing. In practise this provides a third cost reduction in purchase price and related installation / maintenance costs for an average thirty meter corridor length. The futuristic design combines the highest degree of operational reliability with specific lighting for corridors, open spaces as well as stairwells. Serenga 2 allows you to make a choice based on aesthetic reasons without having to make concessions in terms of the technical functionality of escape route lighting. 

Are you looking for support or purchase information?

Highlights

  • Project-covering emergency lighting solution in combination with Guideway
  • Applicable to ceiling with a height up to 12 metres high
  • Proving 23 metres spacing at 3 metres ceiling height
  • Sophisticated lens lighting optics: Long or wide beam + wall version

 

 

Product range overview

Serenga_new
Escape route lighting

Recessed

1276_ABB
Escape route lighting

Surface ceiling

1360_ABB
Escape route signalization

Surface wall


Main benefits

ABB_picto_48x48_16_this_way_up_0815-Small

Square design tying in with ceiling lineation

  • Round and square recessed spot lamps available
  • Simple 10 degrees rotation of the square luminaire enabling it to follow ceiling lineation
  • Clean white finish (RAL 9003)
 
ABB_picto_48x48_05_stairs_0662-Small

Project covering wall-mounted version for stairwells

  • A specially developed wall-mounted version available
  • Ideal for stairwells where it is often difficult or impossible to use the ceiling for uniform, responsible illumination of the escape route. 
ABB_picto_48x48_08_pencil_0870-Small

The power of design


  • Futuristic and compact design enhances the image exuded by any modern interior.
  • Applicable for multiple applications from ultra-modern office setting to trendy restaurants

Videos


Products and Documentation

Poduct browser
Documentation
Loading documents

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language