4G Router_Image C
4G Router_B
4G Router_A
  • Plug & Play Internet connection

  • Internet connection 100% independent from Customer Network

  • Includes 1 year SIM card subscription

  • Easy and flexible field installation thanks to DIN rail, wall mounting and 3m external antenna

  • Additional to Naveo®Pro solution (compatible with both Wired and Wireless versions)

SIM CARD ACTIVATION     SIM card photo

      

You already received your Router?

Activate SIM Card here

Instruction sheet

Access

Order codes

Catalog Number GID code Description 
 51000060  7TCA305060R0011  NaveoPro 4G router + 1Y data SIM
 51000061  7TCA305060R0012  NaveoPro 1Y data subscription extension

1. Introduction

To take full advantage of the benefits of the Cloud, Naveo®Pro requires an Internet connection to interact  with the emergency luminaires and the application. A router provides a peace of mind internet connection via cellular network, which is completely independent from Customer's Local Area Network. 

2. When do you need a router ?

USE CASE 1

ABB_picto_48x48_06_cloud_connection_0201-Small
•  Problem: Customer IT department doesn’t allow to connect any product in their Intranet network. 

•  Solution: The 4G Router will be 100% independent from Customer network. By isolating the Naveo®Pro gateway from the Customer’s network, it increases cybersecurity, as any potential cyber-attack will not impact the two systems. 

•  Benefit: Peace of mind and safer solution: standalone internet connection independent from Customer's network infrastructure. 

USE CASE 2

Construction

•  Problem: The construction is not finished yet and there is no Network available until Opening or Customer subscription to a Network provider.   

•  Solution: The 4G Router will provide access to the internet for a minimum duration of 1 year (extensible on demand). 

•  Benefit: Installer can test and make the commissioning for Safety Products during construction.

3. IoT Cloud Solution

Schema 4G router_EN

4. 4G Naveo®Pro package

4G router Compatible with Naveo®Pro Wired & Wireless Gateways :

TRB140 is specially engineered to be used in the industrial sector and has a wide range of software security features, such as Firewall, Open VPN, IPsec, Remote Management System (RMS), and FOTA support. TRB140 is a lightweight and energy-efficient industrial gateway equipped with mission-critical LTE Cat 4 capabilities, Gigabit Ethernet interface, digital Inputs/Outputs, and micro-USB port. 

 One IoT SIM card provider :

Temporary Standard Plugin SIM: offered by ABB Each SIM with “Quota” configuration for:
• 12 months subscription
• The customer need to replace the offered SIM card by an alternative SIM card before the expiration of the volume of available data or the duration of 12 months. A dedicated order code is available at ABB for subscription extension : 51000061. 

ABB is not responsible for the expiration of this SIM card; it is offered during the installation of the Naveo®Pro Gateway for a limited duration and volume of data.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language