Naveo®Pro

Smart. Safe. Simple.

Naveo®Pro: The future of Emergency Lighting

4G Router: Naveo®Pro dedicated internet connection

BACnet/IP: visualize your luminaires from your BMS

Digital Input/Output

Stay ahead of safety with Naveo®Pro !

Naveo®Pro has become a game changer for facility managers and installers.
Never worry about emergency lighting again !

NaveoPro Dashboard visual

The integration of IoT in emergency lighting revolutionizes the maintenance of your installation.


Our Naveo®Pro IoT solution for emergency lighting delivers the app you need to stay ahead of safety.

 

Commissioning was never so fast ! Once Naveo®Pro is up and running in your facility, just rely on the app to inform you in real-time about luminaire faults and which parts to order.

 

Easy to navigate and 100% free for unmatched comfort and peace of mind. You now have full control over the safety of your building, from your pocket !

General information

Our Customers say it best !



Naveo®Pro installed at the
Universtity of Exeter

Exeter university building

About Naveo®Pro

Access the app 

Web application

app store icon
google play icon


ABB_picto_48x48_06_designer_0210


SPECIFIERS

  • SMART: Designed for smarter management and constantly evolving with new features, our solution brings together a powerful mobile app, BACnet/IP connectivity, Bluetooth Mesh communication, and QR code scanning.

  • SAFE: Naveo®Pro delivers compliance reports which you can easily access and share from the application.

  • SIMPLE: Our solution is adaptable to any building, supporting both wired and wireless installations.
    Whether it’s a new installation or an upgrade, it integrates seamlessly into your infrastructure.


Installer picto

INSTALLERS

  • SMART: Fast and easy commissioning done with the mobile app. The commissioning can even be done remotely with the wired version !
  • SAFE: Any fault detected during the installation is displayed in real time on the application and on the dashboard.
  • SIMPLE: The user is fully autonomous. No expert required, all that is needed to manage the installation is a mobile phone.
Facility manager picto

FACILITY MANAGERS

  • SMART: The application is fully scalable with new features such as the dashboard or BACnet/IP integration. Compliance reports can be automated to ensure effortless proof of conformity.
  • SAFE: Any fault detected during the installation is displayed in real time in the app and on the dashboard. With a secure cloud solution and 4G router, you can manage your system with complete peace of mind.
  • SIMPLE: Naveo®Pro comes with a free, intuitive mobile application and a web version. Both platforms make managing your site operation simple and efficient.

Keep up with the latest news !







Useful links and resources


Related offering

Select region / language