Select Language
  • English
  • Nederlands

Twister

The Twister is a particularly powerful centralised emergency power system that is suitable for taking over complete building systems. In addition to taking over the emergency lighting, Twister is also ideal for other extensive critical systems such as sprinkler pumps, escalators, tunnels and lifts.

This system consists of a battery-powered Motor-Generator-Converter that delivers AC power during emergency operation. The sophisticated technology means that practically uninterrupted operation is possible (< 1 second).

Your benefits

  • Easy to use as a sustainable alternative to a diesel generator
  • Can be used in environmentally sensitive zones, no emissions
  • Less periodic maintenance required compared to a diesel generator
  • Can be combined perfectly with the Sentara AC system
 
ABB-VanLien-centrale-voedingssystemen-campaign-image-twister

Products

Extra information

Select region / language