Busch-AudioWorld® built-in loudspeakers for radios, flush-mounted

Dynamics in compact format

mm-lautsprecher-up

Busch-AudioWorld® offers two 2" (5 cm) built-in loudspeaker inserts. Both for the Busch-Radio iNet and DigitalRadio. Or for the intercom amplifier insert, the microphone control centre and MDRC amplifier.

Together with the desired cover plate the built-in loudspeaker insert is ideally suited for mounting in all Busch-Jaeger switch ranges with 1 to 5gang frames and makes an elegant combination. There is also the additional option of integrating it in the Busch-iDock.

Options for extension


The Busch-AudioWorld® built-in loudspeaker are the ideal supplement for flush-mounted radios.

pl-mm-radio-inet-04

»Link to Busch-Radio iNet
»Link to Busch-DigitalRadio

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language