Emergency stop for harsh environments
EStrong is an emergency stop designed to provide a robust unit in exposed and severe environments. The unit has a stainless steel enclosure that withstands high pressure and high temperature wash-down. It is therefore ideally suited for industries that have special demands, such as food processing or chemical industry.
Main benefits
- Robust construction
- High sealing
Main features
- Stainless steel
- IP69K
- Models with LED status indication