INCA

Emergency stop for enclosure installation

INCA is an illuminated emergency stop for panel mounting. It is designed for installation in 22.5 mm holes in equipment cabinets and the connection is easily made via a removable terminal. With its very compact dimensions, INCA takes very little space in the cabinet.

Main benefits

  • Easy connection
  • Easy troubleshooting
  • Serial connection in accordance with Cat 4

Main features

INCA group 4 columns

Are you looking for support or purchase information?

Product browser
Documents
Models of Inca
CAD drawings
Pluto block selection guide
2D/3D Data
Loading documents

Smile is available in different models:

  • Inca

    For static safety circuits.

  • Inca Tina

    For dynamic safety circuits.

  • Inca safety stop

    For use as a safe machine stop, with black push button.

CAD drawings for all Safety Products are available here.
For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)
Select region / language