Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Limit switches

Trustworthy detection devices

ABB limit switches are the easiest reliable way to convert mechanical movements into electrical signals. The contacts are mechanically linked to an actuator for visible operations. By combining different types of actuators and casings, our wide limit switches offer is perfectly suited to match your applications.

Main benefits

Reliable in extreme conditions – Ready for anything
Continuous operation – Keep your installation running 24h a day
Easy to install – Easy to use

 Main features

  • Plastic or metal casing, IP66 and IP67
  • Able to switch strong current up to 10 A
  • Mechanical durability up to 30 millions of operations.

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents