The Orion2 Base light grids are used for body detection, usually for access protection. Their long operating distance makes them appropriate to be used with deviating mirrors.
Main benefits
- Easy to use - no more functions or settings than necessary.
- A local reset button can be connected directly to the light grid: no need for cable between the reset button and the electrical cabinet or for an extra control module.
- Alignment help facilitates alignment.
- Rotation brackets simplify alignment too.
- M12 connectors speed up cabling.
- Protective tubes and lens shields protect the devices in harsh environments.
Main features
- Body detection, 2 to 4 beams
- Transmitter + receiver units
- 50 m operating distance
- Compact dimensions
- Local reset and EDM
- Type 4