Orion2 Extended light grid

Easy to use light grid for body detection

The Orion2 Extended light grids are used for body detection, usually for access protection when muting is necessary. Their long operating distance makes them appropriate to be used with deviating mirrors.

Main benefits

  • Muting sensors are connected directly to the light grid, with no need for a remote muting module.
  • A local reset button can be connected directly to the light grid: no need for cable between the reset button and the electrical cabinet or for an extra control module.
  • Each light grid can monitor the actuators without any extra control module (EDM function).
  • Alignment help and a wide angle facilitate alignment.
  • Rotation brackets simplify alignment too.
  • M12 connectors speed up cabling.
  • Protective tubes and lens shields protect the devices in harsh environments. 

 Main features

  • Body detection, 2 to 4 beams
  • Transmitter and receiver units
  • 50 m operating distance
  • Compact dimensions 
  • Local reset and EDM
  • Muting function
  • Type 4
Orion2_Base_left_2TLC172798F0201_small

Are you looking for support or purchase information?

Product sheet

Accessories

jsm
Orion rotation bracket

Simplifies alignment

Product browser
Documents Orion2 Extended
Documents accessories
CAD drawings
Pluto block selection guide
eConfigure
2D/3D Data
Loading documents
Loading documents
CAD drawings for all Safety Products are available here.
For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)
Select region / language