Simple light beam with flexible mounting
Spot 10 is a light beam mainly used for body detection. It consists of a transmitter and a receiver and must be connected to Pluto safety PLC or Vital safety controller.
Main benefits
- Minimal cabling and only one control module
- Up to 6 beams in series connected to Vital maintaining PL e
- Reduced installation time and trouble shooting
Main features
- Type 4 acc. to EN 61496 with Vital/Pluto
- Up to 10 m range
- Flexible mounting
- LED indication
- IP67