The ASK-1T safety mat has a molded ramp rail. These are cost-efficient and easy to install. If two or more mats are to be joined together, the ramp rails are simply cut off. The safety mats are available in different sizes.
Main benefits
- Custom made
- Surface of slip free rubber
- Very durable
- No need for aluminum rails around
- Faster delivery with standard sizes
Main features
- Black polyurethane
- 2000 x 1250 mm max. (3:1 max)
- 150 x 150 mm min.
- 2 cables, 5 m each