TT safety edges


The TT safety edge is a pressure sensitive contact edge used on leading edges of doors and moving machine parts to prevent crushing injuries.
TT safety edges are available in two sizes (30 and 45 mm high) and custom lengths. They are supplied together with an aluminum profile for simplified mounting. 

Preassembled
Ordered in custom lengths, preassembled (no gluing required), supplied with matching aluminum support profile.

Serial connection
The twin cable connection makes it easy to connect several safety edges in series.

TPE rubber
The safety edges are made in TPE rubber that has a good resistance to ozone, weather and especially against chemicals.

Ordering info
When ordering a safety edge, two parts are needed. One order code for the size of safety edge, and one order code for production cost and cables.
 
Safety_edges_TT_2TLC010149V0201
Product browser
Documents
CAD drawings
Pluto block selection guide
2D/3D Data
Loading documents
CAD drawings for all Safety Products are available here
For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)
Select region / language