Safeball

Innovative and ergonomic machine control

Safeball consists of a spherical ball containing two embedded pushbutton switches, one on each side of the ball. To be able to start and operate a machine both buttons must be activated. The risk of unintentional activation is thereby minimized and the device is simple and ergonomic to use. 

Safeball can be utilised for either one-hand or two-hand applications. For a two-hand control device the operator needs to have a Safeball for each hand to be able to operate a machine. If one or more pushbuttons are released a stop signal is given to the machine.

Main benefits

  • Egonomic with several grip possibilities
  • Low but distinct activation force
  • Flexible mounting

Main features

  • 1 NO + 1 NC
  • Several cable lengths
  • Up to PL e/Cat 4

 

Safeball_left_2TLC0110174F0201
Product browser
Documents
CAD drawings
Pluto block selection guide
eConfigure
2D/3D Data
Loading documents

CAD drawings for all Safety Products are available here.

For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)
Select region / language