Safety Timers

For time reset, time bypassing and inching

Main benefits

  • Guaranteed maximum time
  • Facilitates time reset, inching and time bypassing

Main features

  • Timer selection, up to 40s
  • 2 single NO outputs
  • Removable terminal blocks
  • Up to PL e/Cat 4, SIL3
Safety_timers_JSH

Are you looking for support or purchase information?

Product browser
Documents
Models of Safety Timers
CAD drawings
Loading documents

JSHT1

The JSHT1 Safety timer closes two independent relay outputs during a guaranteed maximum time when the inputs are opened.

JSHT1 can be used for:

  • Time reset
  • Time bypassing

JSHT2

The JSHT2 Safety timer closes two independent relay outputs during a guaranteed maximum time when the inputs are closed.

JSHT2 can be used for:

  • Time bypassing
  • Inching

CAD drawings for all Safety Products are available here.

Select region / language