Sentry TSR10 and Sentry USR models offer advanced timer functions such as off-delay, on-delay, time bypass and time reset. More information about these in the “Timer functions” tab below.
The time is set via the display, from 0 to 999 seconds with an accuracy of ± 1%.
Sentry TSR10 is suitable for e-stop buttons, safety switches and OSSD-devices.
Sentry USR10 and USR22 are suitable for most safety devices, i.e. emergency stop buttons, safety switches, OSSD-devices, two-hand devices and contact mats/bumpers/edges.
Main features
- Up to PL e/SIL3
- Advanced timer functions 0 to 999 seconds
- Precision of 0.1 second up to 100 seconds and 1 second over 100 seconds
- Accuracy of ± 1%
- Simple configuration using display to select between preset configurations and custom configuration
- Display with extensive status information
- Removable terminal blocks
- Extensive LED indication
- Available with spring-loaded push-in terminals or screw terminals