MKey

Simple and robust key switches

MKey safety switches are intended for detecting the position of moving guards. They are designed to fit the leading edge of sliding, hinged or lift off machine guards. MKey switches have rotary heads which provides ease of mounting and offer different actuator entry positions. 

The MKey switches are available in several versions to meet different needs. Depending on the environment where the switch will be used, different material can be chosen. For extra durability, stainless steel versions are available. MKey RFID models simplifies safety by combining the two safety functions - interlock and safety lock - into the same product. 

Main benefits

  • Easy mounting with rotating head
  • Stainless steel models for extra durability 


Main features

  • Plastic, plastic with stainless steel and totally stainless steel models
  • Spring-lock and electro-magnetic lock models
  • IP69K
  • Model with escape release
  • Door handle accessories
MKey_group_2TLC010049F0201

Highlights

Our offering

Select region / language