TI

Medical insulating transformer

Insulating transformers guarantee the protection against indirect contacts without automatically breaking the circuit at the first fault to earth. Particularly in medical and surgery rooms a sudden and automatic breaking of the service may have serious implications. Thus, TI single-phase insulating transformers have specifically been designed for medical use and provide galvanic separation between the distribution network and the user load when it comes to power supply in group 2 medical locations.

Main benefits:

  • Quality: the insulation of the windings, realized with the exclusive vacuum pressure technology, guarantees maximum heat dissipation
  • Reliability: versions available with two PT100 probes, on the primary and secondary winding, enabling continuous and precise temperature monitoring
  • Conformity: compliant with EN 61558-1 and EN 61558-2-15

Main features:

  • Wide range: available with 3, 5, 7.5 and 10 kVA of power output
  • Compact size: low space requirements in the QSO switchboards thanks to small overall dimensions of the insulation transformers
  • Filter functionality: reduced network interferences and harmonic components coming from the supply thanks to a metallic shield between the two windings

H+Line: Take a look at the whole solution
TI_2CSC400759F0001_292x292

Are you looking for support or purchase information?

Products and documentation

Product browser
Documentation
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language