H+ Line

Switchboards and devices for medical locations

H+ line is our range specific for group 2 medical locations, where operational continuity and reliability are key requirements for patients’ and medical staff’s safety and protection in intensive care units, operating theatres, ambulatories and nursing homes.

 

h+-product

widgets-jump-question

Why choosing ABB H+ Line?

ABBicon_ueberspannung_390x260
Protection

Protection by electrical separation as laid down by IEC 60364 reference
standard.

ABBicon_sicherheit_390x260
Safety and Control

Products to measure the insulation to earth in IT-M network and the thermal and electrical overload of the insulation transformer

ABB_picto_Repair_390x260
Operational continuity

Surge protective devices are coordinated with suitable back up protection in order to avoid circuit overloads during
the devices useful life.

Product range

More information

Select region / language