E 90 Range of Fuse Disconnectors and Fuse Holders

Uncompromising performance

E 90 fuse holders and fuse switch disconnectors provide protection against short-circuits and overloads. The fuse disconnector can be sealed or padlocked to ensure the operator’s safety during maintenance. Versions with blown-fuse indicators enable you to check whether the fuse is still working correctly or not.

Main benefits

  • Quick, flexible and error-proof installation
  • Protection and safety during maintenance
  • International quality marks, navel type-approvals and UL certification

Main features

  • Optional local blown fuse indicator
  • High temperature performance thanks to venting grooves and cooling chambers that improve heat dissipation also for multipole configurations
  • Finger safe feature which ensures personnel protection during maintenance (no possibility of getting in touch with live parts during fuse replacement)

Are you looking for support or purchase information?



Fuse protection accessories



Applications

 

Products and Downloads

Products
Downloads
Loading documents

 

Select region / language