DS202CR RCBO

Compact solutions for a complete protection

DS202CR RCBOs offer protection of end user two-phase circuits against overload and short-circuit currents, protection against the effects of sinusoidal alternating and direct pulsating earth fault currents as well as protection against indirect contact and additional protection against direct contact.

2CSR772140R1164_B

Main benefits

easy to install
Easy to install

Easier and faster wiring operations thanks to the two slots of different dimensions that allow connection both with cable and busbars.

main-benefits-continuous-operation
Continuous operation

Reduced downtime for maintenance operations thanks to the earth fault indicator.
Fast and easy identification of the contacts’ status thanks to the CPI printed on the toggle.

miniature-circuit-breakers-SN201-range-main-benefit-pictogram-compact-solution
Compact solution

Saves space in the installation as it protects 2 phases in only 2 module widths

Main features

  • AC, A, AP-R type available
  • 2 phases
  • Breaking capacity of 4.5, 6, 10 kA
  • Sensitivity from 10 to 300 mA
  • B and C tripping characteristics
  • Test pushbutton to verify the correct functioning of the device
  • Earth fault indicator to identify easier earth faults
  • Information on the device are laser printed to make them clearly visible and long lasting
  • Contact position indicator (CPI) on toggle: to always know the status of the contacts (red: closed contacts; green: open contacts) independently on the toggle position

Are you looking for support or purchase information?

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language