Flexible conduit end piece for pipe endings in concrete casting

The flexible conduit end piece is used on the end of plastic piping in concrete elements.

One end of the end piece is black, which can be used for color coding when piping leads to a box on the back side of the element. Piping is continued with pipe of the same diameter (Ø20 mm) The conduit end piece is equipped with a locking connector and a red protective cap at one end. Made of halogen-free material (IEC/61249-2-21).
AJF5-20_90degree_O1
Paateholkki_joustava_banneri

Order information

Type  product ID EAN Description Package
AJF5.20  2TKA00004194 6438199008134 Conduit end piece flexible, Ø 20 mm, L=280 mm 40

Documents

Select region / language