DCL lighting outlets

AKK14.1

ABB Offers a full product range of DCL outlets for ceiling and wall installations. Flush, surface and compatibility with installation boxes are taken into account.

Features

  • Designed for quick and accessible installation
  • More sustainable choice 
  • Supports lamps up to 15 kg
  • Supports 1,5 or 2.5 mm² wiring
  • Available in RAL9010 (white) and RAL9005 (black)
  • AKL2 extension ring allows for more installation space where needed 
  • Dedicated space for wireless pill in AKK16 surface version 
AKK17
AKK16M
AKK6-885.1
AKK6-885.1

Flush covers with DCL lighting socket outlet

AKK14.1 and AKK14M.1  

Flush‑mounted DCL lighting outlets designed for quick and accessible installation. Available in white and black. Compatible with installation boxes with 70–78 mm screw spacing.

The covers are supplied with two M4 screws, and thanks to the open design of the socket outlet and metal bar, all wiring remains accessible even after mounting.

The cover is mounted last and secured with a screw. The AKK14.1 supports 1.5 mm² and 2.5 mm² wiring, and allows branching. Spring connectors ensure fast and secure connections, and reworking is easy with the help of wire releasers.

 

 

 

AKK14.1
AKK14.1
AKK14.1

AKK17 and AKK17M 

AKK17 is designed for use with ceiling boxes that feature a threaded insert located in the center of the box. This design ensures compatibility and provides a secure connection, making it an ideal choice for various installation.

The cover is installed with an external hook. The flush cover features a hole in the middle for the external hook.

The AKK17 supports 1.5 mm² and 2.5 mm² wiring, allows branching, and enables easy reworking thanks to integrated wire release solutions.

 


AKK17
AKK17
AKK17

Surface covers with DCL lighting socket outlet

AKK16 and AKK16M 

The AKK16 and AKK16M surface covers are designed for easy installation and a clean, modern look. They can be mounted directly on the ceiling or on boxes with a screw distance of 70–78 mm (c/c).

The DCL socket outlet is positioned vertically and remains visible, making testing and lamp installation quick and easy.

The AKK16 supports 1.5 or 2.5  mm² wiring, allows branching, and simplifies rework with integrated wire releasers. The surface version includes a dedicated space for a wireless pill under the cover, which can be attached using a snap-fit or zip ties.

AKK16
AKK16
AKK16

DCL lighting socket outlets for wall

AKK6 Series 

The Wall DCL socket outlets are designed for maximum compatibility, fitting mounting boxes with installation screw distances of 60, 67, or 70 mm. The sleek 85 x 85 mm frame ensures a clean and modern look in any space.

Available in different design series – SAGA, Impressivo, and Jussi - these outlets offer flexibility and style to match your interior. The Jussi version also exists with a 100 × 100 mm frame.

 

AKK6-916.1
AKK6-916.1
Select region / language