AU60.10FR Mounting box for fire-rated partition walls

For EI30 and EI60 fire-rated walls

The AU60.10FR contains a fire cushion, made of expanding material, that prevents fire from spreading to wall structures. Installation box is certified to be used in EI60 and EI30 fire rated walls with different thicknesses due to its installation and adapter ring. 


Properties

  • The structure of the installation ring makes adjusting the height easy, quick and reliable.
  • Suitable 1 - 2 - 3 layers of gypsum walls with thickness 12,5 – 40mm without accessories.
  • Protective cover and adapter ring are made of post-consumer recycled plastics and reducers are made of post-industrial recycled plastics.
  • Solution for most demanding installation applications.
  • Completes the ideal range to best installation range in Nordics.
  • Compatible with all other ABB box accessories.
  • Made of halogen free material (IEC/61249-2-21)
AU60-10FR_O1

ABB_picto_48x48_07_environment_care_0258 (1)_muokattu_

Step towards sustainability

We are working towards making System Ideal and System ABB the most sustainable ranges of flush mounted boxes on Nordic market. By the end of 2021 ranges will be produced in carbon neutral Nordic based production site with highest content of recycled base material on market (up to 50%).

 

Are you looking for support or purchase information?

Features
Installation
EI30 fire-rated
EI60 fire-rated
60_10FR_rajaytys_muokattu
01 Box supports
Ideal Box supports are made of post-consumer recycled plastic.

02 Plug

03 Reducers
Ø 20/16 mm on both fixed inlets. Made of post-industrial recycled plastic.

04 Two fixed inlets
Fixed inlets (Ø 20mm) with locking claws.

05 Fire cushion
Fire cushion is fixed to base of the box, made of intumescent material, expands when the temperature rises as a result of fire. The expansion of the material in the event of fire seals the box, so the ceiling structure retains it's specified fire rating.

06 Adapter ring
The green adapter ring is used with a single layer of board (12-13 mm). The ring is removed when the wall thickness is two boards (24-26 mm). Made of post-consumer recycled plastic.

07 Box cover
Box covers are made of post-consumer recycled material.

08 Adjustable installation ring
The installation ring can be adjusted by opening the fastening screws and turning the locking levers to the open position. There is an adjustment clearance of 14 mm. The ring can be tilted 0-4º.
AU60.10_asennus
Installation with a truss fixture.
timeline_au60-10fr_asennus_laatikko2_v4_0206_muokattu
Installation with box support.
timeline_au60-10fr_asennus_laatikko_v3_0289_muokattu
EI30 fire-rated

1 x 12,5 mm fire gypsum board

timeline_au60-10fr_asennus_laatikko2_v3_0289_muokattu_jpg
EI30 fire-rated

The green adapter ring supplied with the box is used in a single-plate wall. (12-13 mm). Remove the ring when the wall strength is two plates (24-26 mm). Made of post-consumer recycled plastic.

timeline_au60-10fr_asennus_laatikko_v3_0535_muokattu
EI60 fire-rated

2 x 12,5 mm plaster board

timeline_au60-10fr_asennus_laatikko2_v3_0800
EI60 fire-rated

The EI60 structure is achieved with a double layer of plasterboard (when using special plasterboard, the structure can also be achieved with a single layer). With a double layer of plasterboard, the green extension ring is removed from the box. In case of triple boards, extension ring is lifted to needed height.

Order information

Type Product ID
EAN  Description
Package
AU60.10FR
2TKA00004281
 6438199008172 Mounting box for EI60 and EI30 fire rated walls 50

Documents

Select region / language