The new room temperature controller is available in two versions. Type 1099 UHK makes possible the automatic switchover from summer to winter mode via the central control unit of the heating system due to the additional control input on the flush-mounted insert. Type 1099 UHKEA allows the manual control of individual rooms with additional cooling elements via the reverser on the controller.
01 Room temperature controller for the central switchover from summer to winter mode via the heating system.
02 Room temperature controller with integrated manual reverser for changeover from summer to winter mode.