Smart living starts with smart temperature control

Entry_Segment_KV_850x351 PolarStar three segments KV - mid 850x351px PolarStar three segments KV - premium 850x351px (1)
Room temperature controller with rotary knob

Room temperature controller with Bluetooth® connection

Room temperature controller with ABB-free@home® Wireless connection

Your advantages

flexibility_4
Flexible


The intuitive rotary knob offers a user-friendly design, while Bluetooth and wireless models provide enhanced control and smart home integration.

easy_to_install_icon_396x105
Easier to install


With an installation depth of only 25 mm, the room temperature controller offers universal wire protection and more space for wiring in the switch box.

sustainable_HVAC_picto_396x105
Sustainable HVAC


Rising energy costs require heating management to be as efficient as possible. The new room temperature controllers are ideal to ensure a consistently pleasant ambience.

complete_range_picto_396x105
Complete range


Grant colorful and elegant design to your spaces without compromising functionalities, thanks to the flat design suitable for any environment.

Different models for different requirements

Rotary Thermostat

Keep it simple and elegant, with no compromise on functionalities.

Simple and intuitive set-up 
The room temperature controller can be operated intuitively on a scale of 1 to 6, where 1 means cooler, 6 means warmer. Heated or air-conditioned rooms can be optimally adjusted - so that any comfortable temperature can be achieved.  

  • 1 = 5 Celsius degree 
  • 2 = 10 Celsius degree 
  • 3 = 15 Celsius degree 
  • 4 = 20 Celsius degree 
  • 5 = 25 Celsius degree 
  • 6 = 30 Celsius degree

Flat design 

With an installation depth of only 25 mm, the room temperature controller offers more space for wiring in the switch box. 

Universal wire protection 
Whether rigid wires or flexible cables - the connection terminals can be assigned to all types of cables. 
Entry_colours

Bluetooth® Thermostat

Keep an eye on the temperature, for precise and timely warmth.

Mid_segment_colours

Refreshed design with a stand-alone connection with the free@home® app.

Experience precise temperature control with our state-of-the-art room temperature controller. Effortlessly adjust the heat to meet your preferences using our intuitive rotary control system. Instantly regulate your room temperature, saving both energy and heating expenses. The entire range features a new design, incorporating six easy-to-use touch areas.

Room temperature controller with value display and Bluetooth® connection

The room temperature can be adjusted to suit your needs, saving energy. The rule of thumb is impressive: One degree less saves around 6% of heating energy.

Accurate temperature monitoring

With remote sensor capabilities, our system provides precise temperature readings to ensure optimal comfort.

Wired heating connection and ABB-free@home® Next app via Bluetooth for management

 

Our ABB-free@home® system offers many opportunities and benefits for creating a smarter home. It enables intelligent control and networking of different functions and devices, including lighting, blind management, heating and air conditioning. Whether you prefer to control it via a switch, panel or smartphone, we have the ideal solutions for you.

ABB-free@home® Wireless thermostat

Room temperature controller with value display with wireless connection to the ABB-free@home® ecosystem

Convenient control

The display and Bluetooth functionality allow you to easily adjust settings and monitor temperature from anywhere in the room with the wired heating connection.

Versatile compatibility

Whether it's a unique system with different variants, our controller is designed to seamlessly integrate with your specific setup, providing a hassle-free experience.

Enhanced user experience

The simple display offers a clear and intuitive interface, making managing your room's temperature settings simple.

 

Premium_segment_colours

ABB-free@home® wireless connection

It offers the convenience of managing your home's temperature from anywhere, seamlessly integrating into your entire free@home® ecosystem to create a comprehensive smart home experience with the full range of ABB home automation products.  Additionally, it can be effortlessly integrated with other systems via Bluetooth Mesh, ensuring flexibility and ease of use, whether or not you are part of the free@home® ecosystem.

 

 

Compatible with various switch ranges

Related products

Room temperature controller with value display with wireless connection to the free@home® ecosystem


KNX room temperature controller with touch sensor

The module for all systems.

Multifunction control elements meet the highest demands for comfort and technology.

As module of a KNX system, it can be combined with the available switch ranges and colors for easy integration with ABB i-bus® KNX system.

The touch sensor is suited for heating or cooling of ventilator convectors or conventional systems, allowing fully air-conditioned rooms.


Functions:

  • Temperature reading
  • RTC setting
  • Illuminated display
  • Fan-coil mode for heating and cooling
  • Full air-conditioning

Features:

  • Fan speed levels can be selected manually
  • Integrated bus coupler
  • Surface-mounting, independent of the switch range choice
  • Easy integration with ABB i-bus® KNX system

Catalogue and Technical data

Select region / language