Floor, room and combination thermostat

All in one product

Combination thermostats in different designs for precise control of heating.

The new thermostat has an extremely low insert, thanks to which there is plenty of room for the connections. The mounting depth of the device is only 20 mm. The thermostat is pre-programmed and quick and easy to install. Also compatible with sensors from other manufacturers. Enclosure class is IP21. The thermostat can be controlled with an external input (home/away switch).

The thermostat meets the requirements of the EU ecodesign directive.

Benefits:
• The thermostat is pre-programmed and quick and easy to set up.
• Flat insert guarantees plenty of connection space in the mounting box.
• External floor sensor included in the package.
• Meets the requirements of the EU ecodesign directive.

Are you looking for support or purchase information?

Ordering information

 Type EAN  Description  Packages
 Jussi (contains insert, center plate, covering plate and sensor)
 TC16-20-214 6438199005966 Combination thermostat, 16 A, with sensor, Jussi  1/10
Impressivo (contains insert, center plate and sensor)
 TC16-20-84 6438199005973 Combination thermostat, 16 A, with sensor, Impressivo, white  1/10
 Modular
 TC16-20U 6438199005959 Insert, 16 A, with sensor  1/10
 6435-214 4011395071656 Center plate, Jussi  1/10
 6435-84 4011395071854 Center plate, Impressivo, white  1/10
 6435-81 4011395071823 Center plate, Impressivo, anthracite  1/10
 6435-83 4011395071922  Center plate, Impressivo, aluminum  1/10
 6435-885 4011395148020 Center plate, Impressivo, black matt  1/10
 6435-884 4011395148013 Center plate, Design series, white matt  1/10
 6435-866 4011395086919 Center plate, Design series, pure stainless steel  1/10

Documents

Related products

Select region / language